Beckhoff Information System

Documentation for communication with external devices

The following documentations describe the communication of TwinCAT with external devices.

Example Description
Crestron Communication with Crestron Controls.
sACN 2016 Transmitting DMX data as a complete universe embedded in an sACN frame. (sACN standard, E1.31-2016 and use of TwinCAT 3)
sACN 2009 Transmitting DMX data as a complete universe embedded in an sACN frame. (sACN standard, E1.31-2009 and use of TwinCAT 2)
ArtNet Transmitting DMX data as a complete universe embedded in an ArtNet frame.
Kinect Communication to Microsofts Kinect Sensor
PosiStageNet protocol specification for transmitting position data
PJLink Communication protocol based on TCP/IP.
QRC Communication protocol in Q-SYS.